Centaur 40

< Back

Centaur 40

Centaur® gas turbines are at work today in thousands of installations both offshore and on land ranging from arctic to tropical zones.

Performance

Units:
Electrical Power 3.51 MW 3.51 MW
Heat Rate 12'244 Btu/kW-hr 12'900 kJ/kW-hr
Fuel Input 11.9 MBtu/s 12.7 MJ/s
Efficiency 27.8 % 27.8 %
Exhaust gas flow 41.9 lb/s 19.0 kg/s
Exhaust gas temperature 829 F 443 C
Fuel NG/LF/LGP/LBTU NG/LF/LGP/LBTU
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *S/WI/DLE *S/WI/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 32.8 ft 10.0 m
Height 21.7 ft 6.6 m
Width 7.2 ft 2.2 m
Weigth 44 klb 40 t
Height & Weight = including Filter system and for outdoor installation

Typical Package dimensions & weights

View Full Size Image