Centaur 50

< Back

Centaur 50

Centaur® gas turbines are at work today in thousands of installations both offshore and on land ranging from arctic to tropical zones.

Performance

Units:
Electrical Power 4.60 MW 4.60 MW
Heat Rate 11'628 Btu/kW-hr 12'300 kJ/kW-hr
Fuel Input 14.9 MBtu/s 15.7 MJ/s
Efficiency 29.3 % 29.3 %
Exhaust gas flow 42.1 lb/s 19.1 kg/s
Exhaust gas temperature 950 F 509 C
Fuel NG/LF/LGP/LBTU NG/LF/LGP/LBTU
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *S/WI/DLE *S/WI/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 32.8 ft 10.0 m
Height 21.7 ft 6.6 m
Width 7.2 ft 2.2 m
Weigth 49 klb 45 t
Height & Weight = including Filter system and for outdoor installation

Typical Package dimensions & weights

View Full Size Image