Mars 100

< Back

Mars 100

The Mars® gas turbine has been engineered for very high reliability and durability as well as ease of maintenance

Performance

Units:
Electrical Power 11.43 MW 11.43 MW
Heat Rate 10'331 Btu/kW-hr 10'900 kJ/kW-hr
Fuel Input 32.8 MBtu/s 34.6 MJ/s
Efficiency 33.0 % 33.0 %
Exhaust gas flow 92.6 lb/s 42.0 kg/s
Exhaust gas temperature 903 F 484 C
Fuel NG/LF/LPG/LBTU NG/LF/LPG/LBTU
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *S/WI/DLE *S/WI/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 48.9 ft 14.9 m
Height 31.8 ft 9.7 m
Width 9.5 ft 2.9 m
Weigth 93 klb 85 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

 

Typical Package dimensions & weights

View Full Size Image