Mercury 50

< Back

Mercury 50

The Mercury™ recuperated gas turbine is a product of Solar's commitment to the U.S. Department of Energy's Advanced Turbine Systems (ATS) program. It features the highest electrical efficiency for a gas turbine in its size range and an ultra-low emissions profile.

Performance

Units:
Electrical Power 4.60 MW 4.60 MW
Heat Rate 8863 Btu/kW-hr 9400 kJ/kW-hr
Fuel Input 11.3 MBtu/s 11.9 MJ/s
Efficiency 38.5 % 38.5 %
Exhaust gas flow 39.3 lb/s 17.8 kg/s
Exhaust gas temperature 705 F 374 C
Fuel NG/LBTU NG/LBTU
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *DLE *DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 44.9 ft 13.7 m
Height 21.9 ft 6.7 m
Width 9.5 ft 2.9 m
Weigth 57 klb 52 t
Height & Weight = including Filter system and for outdoor installation

 

Typical Package dimensions & weights

View Full Size Image