Saturn 20

< Back

Saturn 20

Saturn® gas turbines have proven themselves in over 4800 installations. Introduced in 1960, they have logged more than 620-million operating hours and are available in a single-shaft, constant-speed configuration for driving generators.

Performance

Units:
Electrical Power 1.20 MW 1.20 MW
Heat Rate 14'025 Btu/kW-hr 14'800 kJ/kW-hr
Fuel Input 4.7 MBtu/s 4.9 MJ/s
Efficiency 24.3 % 24.3 %
Exhaust gas flow 14.4 lb/s 6.5 kg/s
Exhaust gas temperature 942 F 506 C
Fuel NG/LF/LGP/LBTU NG/LF/LGP/LBTU
Start System AC AC
Generator Voltage 0.4 kV 0.4 kV
Combustion System Available *S/WI *S/WI
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 19.7 ft 6.0 m
Height 24.9 ft 7.6 m
Width 5.9 ft 1.8 m
Weigth 15 klb 14 t
Height & Weight = including Filter system and for outdoor installation

Typical Package dimensions & weights

View Larger Image