Taurus 60

< Back

Taurus 60

The family of Taurus™ gas turbines represents years of intensive development by the engineering and manufacturing groups at Solar and offers many advanced features.

Performance

Units:
Electrical Power 5.67 MW 5.67 MW
Heat Rate 10'832 Btu/kW-hr 11'400 kJ/kW-hr
Fuel Input 17.1 MBtu/s 18.0 MJ/s
Efficiency 31.5 % 31.5 %
Exhaust gas flow 48.0 lb/s 21.7 kg/s
Exhaust gas temperature 950 F 510 C
Fuel NG/LF/LPG/LBTU NG/LF/LPG/LBTU
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *S/WI/DLE *S/WI/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 32.8 ft 10.0 m
Height 21.7 ft 6.6 m
Width 7.2 ft 2.2 m
Weigth 49 klb 45 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

Typical Package dimensions & weights

View Full Size Image