Taurus 65

< Back

Taurus 65

The Taurus™ 65 is designed specifically for the cogeneration market in order to sustain a long-term competitive advantage. Its cycle balances the requirements for thermal efficiency and exhaust temperature, translating to higher overall system efficiency and a greater economic return for our customers

Performance

Units:
Electrical Power 6.30 MW 6.30 MW
Heat Rate 10'375 Btu/kW-hr 11'000 kJ/kW-hr
Fuel Input 18.2 MBtu/s 19.1 MJ/s
Efficiency 32.9 % 32.9 %
Exhaust gas flow 46.5 lb/s 21.1 kg/s
Exhaust gas temperature 1021 F 549 C
Fuel NG/LF NG/LF
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *DLE *DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 36.1 ft 11.0 m
Height 21.7 ft 6.6 m
Width 7.2 ft 2.2 m
Weigth 62 klb 56 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

 

Typical Package dimensions & weights

View Full Size Image