Taurus 70

< Back

Taurus 70

The family of Taurus™ gas turbines represents years of intensive development by the engineering and manufacturing groups at Solar and offers many advanced features.

Performance

Units:
Electrical Power 7.96 MW 7.96 MW
Heat Rate 9'955 Btu/kW-hr 10'505 kJ/kW-hr
Fuel Input 21.9 MBtu/s 22.9 MJ/s
Efficiency 34.0 % 34.0 %
Exhaust gas flow 59.4 lb/s 26.9 kg/s
Exhaust gas temperature 945 F 505 C
Fuel NG/LF/LPG NG/LF/LPG
Start System AC AC
Generator Voltage 6.3 or 11 kV 6.3 or 11 kV
Combustion System Available *S/DLE *S/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 41.3 ft 12.6 m
Height 30.8 ft 9.4 m
Width 9.5 ft 2.9 m
Weigth 75 klb 68 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

Typical Package dimensions & weights

View Full Size Image