Titan 130

< Back

Titan 130

Titan™ 130 responds to the increasing application demands for higher performance industrial turbomachinery products. Introduced on the late 90's, it counts already more than 350 installations worldwide.

Performance

Units:
Electrical Power 15.00 MW 15.00 MW
Heat Rate 9695 Btu/kW-hr 10'200 kJ/kW-hr
Fuel Input 40.4 MBtu/s 42.6 MJ/s
Efficiency 35.2 % 35.2 %
Exhaust gas flow 109.8 lb/s 49.8 kg/s
Exhaust gas temperature 925 F 496 C
Fuel NG/LF/LPG NG/LF/LPG
Start System DC DC
Generator Voltage 11 kV 11 kV
Combustion System Available *S/DLE *S/DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 51.2 ft 15.6 m
Height 32.8 ft 10.0 m
Width 9.5 ft 2.9 m
Weigth 99 klb 90 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

 

 

Typical Package dimensions & weights

View Full Size Image