Titan 250

< Back

Titan 250

The Titan™ 250 is our most power package and is based on proven technologies from other Solar Turbines models. It produces 50 percent more power in the same footprint as the Titan™ 130. It provides 40 percent shaft efficiency with emissions reduced up to 30 percent.

Performance

Units:
Electrical Power 21.75 MW 21.75 MW
Heat Rate 8775 Btu/kW-hr 9260 kJ/kW-hr
Fuel Input 53.0 MBtu/s 55.5 MJ/s
Efficiency 38.9 % 38.9 %
Exhaust gas flow 150.3 lb/s 67.7 kg/s
Exhaust gas temperature 874 F 468 C
Fuel NG NG
Start System AC AC
Generator Voltage 11 kV 11 kV
Combustion System Available *DLE *DLE
*S=standard combustion system; WI=water injection; DLE=SoLoNOx

Typical Package dimensions & weights

Length 59.7 ft 18.2 m
Height 45.9 ft 14.0 m
Width 11.2 ft 3.4 m
Weigth 109 klb 99 t
Height & Weight = including Filter system and for outdoor installation

 

 

 

 

 

 

Typical Package dimensions & weights

View Full Size Image